Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
608-ZTN9LT
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 8 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 22 | Width B(mm) | 7 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Polyamide cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | EAN | 7316570227413 |
Outer ring | Without flange/groove | Seal | Cover on one side | Temperature range | For low temperatures (-50 to +80 °C) |
Weight(g) | 12.0 |
This page is Deep groove ball bearings / single row / ZTN9LT / SKF, part number 608-ZTN9LT.
You can find the detail information about specifications and dimensions on part number 608-ZTN9LT.