Deep groove ball bearings / single row / ZZ / ZZ / VA208 / SKF (6006 -ZZ/VA208)

Deep groove ball bearings / single row / ZZ / ZZ / VA208 / SKF 6006 -ZZ/VA208

Product Details:

Manufacturer part number: 6006 -ZZ/VA208

Brand: SKF

Price: 118.52

Delivery time: 12 Days


Technical Data:

Accuracy  (JIS): Grade 6

I.D. D: 30 φ

Outer Diameter D: 55 φ

Width B: 13 mm

EAN: 7316571630724


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6006 -ZZ/VA208

Part Number
6006 -ZZ/VA208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

118.52 €

1 12 Days Grade 63055137316571630724118.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Graphite cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range -150 to +350 °C

This page is Deep groove ball bearings / single row / ZZ / ZZ / VA208 / SKF, part number 6006 -ZZ/VA208.
You can find the detail information about specifications and dimensions on part number 6006 -ZZ/VA208.

Variation of this product

Part Number
6005 -ZZ/VA208
6210-ZZ/VA208
6216 -ZZ/VA208
6306 -ZZ/VA208
6312 -ZZ/VA208
6313 -ZZ/VA208
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

101.13 €

1 17 Days Grade 5254712731657051138377.0

155.43 €

1 17 Days Grade 65090207316577758842460.0

300.16 €

1 4 Days Grade 0801402673165707490141495.0

99.25 €

1 17 Days Grade 63072197316570232448346.0

251.61 €

1 4 Days Grade 0601303173165705649691694.0

283.18 €

1 4 Days Grade 0651403373165704621972100.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360