Manufacturer part number: 6007 -ZZC3
Brand: SKF
Price: 8.22 €
Delivery time: 12 Days
Accuracy (JIS): Grade 6
I.D. D: 35 φ
Outer Diameter D: 62 φ
Width B: 14 mm
EAN: 7316576617904
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6007 -ZZC3
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | Cover on both sides |
Temperature range | -20 to +120 °C |
This page is Deep groove ball bearings / single row / ZZ / ZZC3 / SKF, part number 6007 -ZZC3.
You can find the detail information about specifications and dimensions on part number 6007 -ZZC3.
Part Number |
---|
6008 -ZZC3 |
6011 -ZZC3 |
6012 -ZZC3 |
6022-ZZC3 |
6030-ZZC3 |
625 -ZZC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
10.63 € | 1 | 12 Days | Grade 6 | 40 | 68 | 15 | 7316571054841 | 194.0 | ||
20.43 € | 1 | 17 Days | Grade 6 | 55 | 90 | 18 | 7316576680786 | 390.0 | ||
23.45 € | 1 | 17 Days | Grade 6 | 60 | 95 | 18 | 7316573400561 | 419.0 | ||
162.42 € | 1 | 4 Days | Grade 0 | 110 | 170 | 28 | 7316577086914 | 2032.0001 | ||
414.55 € | 1 | 4 Days | - | 150 | 225 | 35 | 7316573327325 | 4389.0 | ||
3.15 € | 1 | 17 Days | Grade 5 | 5 | 16 | 5 | 7316570253764 | 5.0 |