Manufacturer part number: 6009 -ZZC3GJN
Brand: SKF
Price: 36.63 €
Delivery time: 17 Days
Accuracy (JIS): Grade 6
I.D. D: 45 φ
Outer Diameter D: 75 φ
Width B: 16 mm
EAN: 7316571541235
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6009 -ZZC3GJN
Materials of Inner and Outer Ring | Steel | Raceway No. of Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | Cover on both sides |
Temperature range | -30 to +150 °C |
This page is Deep groove ball bearings / single row / ZZ / ZZC3GJN / SKF, part number 6009 -ZZC3GJN.
You can find the detail information about specifications and dimensions on part number 6009 -ZZC3GJN.
Part Number |
---|
6202 -ZZC3GJN |
6206 -ZZC3GJN |
6212 -ZZC3GJN |
626 -ZZC3GJN |
6300 -ZZC3GJN |
6303 -ZZC3GJN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
10.53 € | 1 | 12 Days | Grade 5 | 15 | 35 | 11 | 7316571531427 | 47.0 | ||
21.53 € | 1 | 7 Days | Grade 6 | 30 | 62 | 16 | 7316571541242 | 205.0 | ||
80.45 € | 1 | 12 Days | Grade 6 | 60 | 110 | 22 | 7316571553788 | 808.0 | ||
8.53 € | 1 | 17 Days | Grade 5 | 6 | 19 | 6 | 7316571577760 | 8.0 | ||
12.27 € | 1 | 17 Days | Grade 5 | 10 | 35 | 11 | 7316571533827 | 58.0 | ||
15.47 € | 1 | 12 Days | Grade 5 | 17 | 47 | 14 | 7316571534404 | 112.0 |