Deep groove ball bearings / single row / ZZ / ZZC3LHT23 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000 -ZZC3LHT23
609 -ZZC3LHT23
6203 -ZZC3LHT23
6306-ZZC3LHT23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

7.60 €

1 4 Days Grade 510268731657025721220.0

7.55 €

1 4 Days Grade 59247731657773297215.0

10.14 €

1 17 Days Grade 5174012731657004546870.0

25.63 €

1 4 Days Grade 63072197316570530865365.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range For low and high temperatures (-40 to +140 °C)

Tech Support