Deep groove ball bearings / single row / ZZ / ZZC4 / SKF (6204-ZZC4)

Deep groove ball bearings / single row / ZZ / ZZC4 / SKF 6204-ZZC4

Product Details:

Manufacturer part number: 6204-ZZC4

Brand: SKF

Price: 8.90

Delivery time: 17 Days


Technical Data:

Accuracy  (JIS): Grade 5

I.D. D: 20 φ

Outer Diameter D: 47 φ

Width B: 14 mm

EAN: 7316577737083


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6204-ZZC4

Part Number
6204-ZZC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

8.90 €

1 17 Days Grade 52047147316577737083107.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Strongly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range -20 to +120 °C

This page is Deep groove ball bearings / single row / ZZ / ZZC4 / SKF, part number 6204-ZZC4.
You can find the detail information about specifications and dimensions on part number 6204-ZZC4.

Variation of this product

Part Number
6209 -ZZC4
6306-ZZC4
6308-ZZC4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

29.23 €

1 17 Days Grade 64585197316571451572433.0

16.47 €

1 4 Days Grade 63072197316570096231358.0

37.40 €

1 17 Days Grade 64090237316576622069611.0

Tech Support