Manufacturer part number: 6306 -ZZC4GJN
Brand: SKF
Price: 30.65 €
Delivery time: 12 Days
I.D. D: 30 φ
Outer Diameter D: 72 φ
Width B: 19 mm
EAN: 7316571570365
Weight: 346.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6306 -ZZC4GJN
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Strongly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Cover on both sides | Temperature range | -30 to +150 °C |
This page is Deep groove ball bearings / single row / ZZ / ZZC4GJN / SKF, part number 6306 -ZZC4GJN.
You can find the detail information about specifications and dimensions on part number 6306 -ZZC4GJN.
Part Number |
---|
6210-ZZC4GJN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
50.85 € | 1 | 4 Days | 50 | 90 | 20 | 7316571553191 | 465.0 |