Deep groove ball bearings / single row / 2RSH / 2RSHC2 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6202 -2RSHC2

Part Number
6202 -2RSHC2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.53 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 I.D. D(φ) 15
Outer Diameter D(φ) 35 Width B(mm) 11 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Reduced radial clearance Current insulation No current insulation EAN 7316571817460
Outer ring Without flange/groove Seal Contact seals on both sides Temperature range -20 to +120 °C
Weight(g) 45.0

This page is Deep groove ball bearings / single row / 2RSH / 2RSHC2 / SKF, part number 6202 -2RSHC2.
You can find the detail information about specifications and dimensions on part number 6202 -2RSHC2.

Tech Support