Bearing Adapters (H312)

Bearing Adapters H312

Product Details:

Manufacturer part number: H312

Brand: SKF

Price: 29.52

Delivery time: 17 Days


Technical Data:

Cone: 01:12

Design: Standard version

EAN: 7316577008527

Shaft type: For metric shafts

Weight: 360.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H312

Part Number
H312
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cone Design EAN Shaft type Weight
(g)
Width
(mm)
Inner dimension
(mm)
Outer dimension
(mm)

29.52 €

1 17 Days 01:12Standard version7316577008527For metric shafts360.0475580

Loading...

  1. 1

This page is Bearing Adapters, part number H312.
You can find the detail information about specifications and dimensions on part number H312.

Variation of this product

Part Number
AH24130
AH24136
AHX2318
H313
H315
H317
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cone Design EAN Shaft type Weight
(g)
Width
(mm)
Inner dimension
(mm)
Outer dimension
(mm)

328.33 €

1 4 Days 01:30Standard version7316570750485For metric shafts1570.0115145160

506.29 €

1 4 Days 01:30Standard version7316577119650For metric shafts3750.0134170190

106.12 €

1 17 Days 01:12Standard version7316577013323For metric shafts770.07985100

27.12 €

1 17 Days 01:12Standard version7316577008534For metric shafts430.0506085

53.28 €

1 17 Days 01:12Standard version7316577008558For metric shafts782.0556598

64.82 €

1 7 Days 01:12Standard version7316577008572For metric shafts1152.06375110

Tech Support