Manufacturer part number: H308 C
Brand: SKF
Price: 34.90 €
Delivery time: 17 Days
EAN: 7316570539394
Weight: 170.0 g
Width: 36 mm
Inner dimension: 35 mm
Outer dimension: 58 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H308 C
Cone | 01:12 | Design | Standard version | Shaft type | For metric shafts |
---|
This page is Bearing Adapters C Series, part number H308 C.
You can find the detail information about specifications and dimensions on part number H308 C.
Part Number |
---|
H311 C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | EAN | Weight (g) | Width (mm) | Inner dimension (mm) | Outer dimension (mm) |
---|---|---|---|---|---|---|---|---|---|
41.45 € | 1 | 17 Days | 7316570929362 | 339.0 | 45 | 50 | 75 |