Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6002-2RSLTN9C3VT162
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 15 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 32 | Width B(mm) | 9 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Polyamide cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | EAN | 7316571821481 |
Outer ring | Without flange/groove | Seal | Non-contact seal on both sides | Temperature range | -20 to +120 °C |
Weight(g) | 29.0 |
This page is Deep groove ball bearings / single row / 2RSL / 2RSLTN9C3VT162 / SKF, part number 6002-2RSLTN9C3VT162.
You can find the detail information about specifications and dimensions on part number 6002-2RSLTN9C3VT162.