Bearing Adapters G Series (AHX2330 G)

Bearing Adapters  G Series AHX2330 G

Product Details:

Manufacturer part number: AHX2330 G

Brand: SKF

Price: 392.48

Delivery time: 4 Days


Technical Data:

Design: Standard version

EAN: 7316570196436

Weight: 2534.0 g

Width: 135 mm

Inner dimension: 145 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHX2330 G

Part Number
AHX2330 G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Design EAN Weight
(g)
Width
(mm)
Inner dimension
(mm)
Outer dimension
(mm)
Thread type

392.48 €

1 4 Days Standard version73165701964362534.0135145160Modified thread. adjusted to standardized values

Loading...

  1. 1

Basic information

Cone 01:12 Shaft type For metric shafts

Tech Support