Bearing Adapters H Series (OH3044 H)

Bearing Adapters  H Series OH3044 H

Product Details:

Manufacturer part number: OH3044 H

Brand: SKF

Price: 929.96

Delivery time: 4 Days


Technical Data:

EAN: -

Weight: 9300.0 g

Width: 126 mm

Inner dimension: 200 mm

Outer dimension: 260 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OH3044 H

Part Number
OH3044 H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Weight
(g)
Width
(mm)
Inner dimension
(mm)
Outer dimension
(mm)

929.96 €

1 4 Days -9300.0126200260

Loading...

  1. 1

Basic information

Cone 01:12 Design With hydraulic oil connection and oil distribution grooves Shaft type For metric shafts

This page is Bearing Adapters H Series, part number OH3044 H.
You can find the detail information about specifications and dimensions on part number OH3044 H.

Variation of this product

Part Number
OH2344 H
OH3032 H
OH3048 H
OH3056 H
OH3144 H
OH3148 H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
EAN Weight
(g)
Width
(mm)
Inner dimension
(mm)
Outer dimension
(mm)

1,083.04 €

1 4 Days 731657054853215925.0186200280

840.23 €

1 4 Days 73165709917415077.0120.5140199

1,021.14 €

1 4 Days 731657068390511800.0133220290

1,312.46 €

1 4 Days 731657038277815950.0152260330

1,037.58 €

1 4 Days -13960.0161200292

1,087.80 €

1 4 Days -16480.0172220312

Tech Support