Withdrawal sleeves G Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHX3130 G

Part Number
AHX3130 G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

282.97 €

1 4 Days

Loading...

  1. 1

Basic information

Cone 01:12 Design Standard version EAN 7316570977776
Shaft type For metric shafts Weight(g) 1620.0 Width(mm) 96
Inner dimension(mm) 145 Outer dimension(mm) 160 Thread type Modified thread. adjusted to standardized values

Tech Support