Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
361207 |
NUKR40 |
NUKR72 |
NUKRE62 |
NUKRE72 |
NUKRE80 |
NUKRE90 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Type | Roller Outer Diameter D (φ) | Roller Width B (mm) | Axial fixing | Ball rows | Cage | EAN | Internal diameter (mm) | Lubrication & Maintenance | Outer ring | Seal | Temperature range | Weight (g) | Eccentric ring | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.03 € | 1 | 4 Days | Cylindrical Outer Ring | 80 | 17 | - | Single row bearing | Sheet steel cage | 9008745142284 | 35 | - | Cylindrical outside surface | Non-contact seal on both sides | -20 to +120 °C | 430.0 | - | ||
37.03 € | 1 | 4 Days | Spherical Outer Ring | 40 | 58 | Hexagon socket | - | None. full complement bearing | 9008745709203 | 18 | Relubrication possible without restriction | Spherical outside surface | Gap seal on both sides | - | 242.0 | Without eccentric ring | ||
71.48 € | 1 | 4 Days | Spherical Outer Ring | 72 | 80 | Hexagon socket | - | None. full complement bearing | 9008745727627 | 24 | Relubrication possible without restriction | Spherical outside surface | Gap seal on both sides | - | 1020.0 | Without eccentric ring | ||
77.83 € | 1 | 4 Days | Spherical Outer Ring | 62 | 80 | Hexagon socket | - | None. full complement bearing | 9008745709333 | 28 | Relubrication possible (radial lubrication hole covered) | Spherical outside surface | Gap seal on both sides | - | 824.0 | With eccentric ring | ||
85.47 € | 1 | 4 Days | Spherical Outer Ring | 72 | 80 | Hexagon socket | - | None. full complement bearing | 9008745727658 | 28 | Relubrication possible (radial lubrication hole covered) | Spherical outside surface | Gap seal on both sides | - | 1050.0 | With eccentric ring | ||
106.57 € | 1 | 4 Days | Spherical Outer Ring | 80 | 100 | Hexagon socket | - | None. full complement bearing | 9008745727672 | 35 | Relubrication possible (radial lubrication hole covered) | Spherical outside surface | Gap seal on both sides | - | 1670.0 | With eccentric ring | ||
122.20 € | 1 | 4 Days | Spherical Outer Ring | 90 | 100 | Hexagon socket | - | None. full complement bearing | 9008745732478 | 30 | Relubrication possible (radial lubrication hole covered) | Spherical outside surface | Gap seal on both sides | - | 2000.0 | With eccentric ring |
Loading...
Material | Bearing steel |
---|
Configure
Basic Attributes
Roller Type
Roller Outer Diameter D(φ)
Roller Width B(mm)
Axial fixing
Ball rows
Cage
EAN
Internal diameter(mm)
Lubrication & Maintenance
Outer ring
Seal
Temperature range
Weight(g)
Eccentric ring
Type
Filter by standard shipping days
Optional Attributes