Cam Followers, Roller Followers -2RSR Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
305703 -2RSR
305805 -2RSR
LR6000 -2RSR
LR6001-2RSR
LR6002-2RSR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Ball rows Cage EAN Internal diameter
(mm)
Weight
(g)

32.55 €

1 4 Days 4717.5Double row bearingPolyamide cage900874513383117170.0

37.22 €

1 4 Days 6220.6Double row bearingPolyamide cage900874513413525340.0

10.75 €

1 4 Days 288Single row bearingSheet steel cage90087457270091020.0

11.99 €

1 4 Days 308Single row bearingSheet steel cage90087457270161226.0

12.40 €

1 4 Days 359Single row bearingSheet steel cage90087457270231545.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Bearing steel Outer ring Spherical outside surface
Seal Lip seal on both sides Temperature range -20 to +120 °C

Tech Support