Cam Followers, Roller Followers -2Z Series (305702 -2Z)

Cam Followers, Roller Followers  -2Z Series 305702 -2Z

Product Details:

Manufacturer part number: 305702 -2Z

Brand: NKE BEARINGS

Price: 27.49

Delivery time: 4 Days


Technical Data:

Roller Outer Diameter D: 40 φ

Roller Width B: 15.9 mm

EAN: 9008745133824

Internal diameter: 15 mm

Weight: 110.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

305702 -2Z

Part Number
305702 -2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Internal diameter
(mm)
Weight
(g)

27.49 €

1 4 Days 4015.9900874513382415110.0

Loading...

  1. 1

Basic information

Roller Type Cylindrical Outer Ring Material Bearing steel Ball rows Double row bearing
Cage Polyamide cage Outer ring Cylindrical outside surface Seal Cover on both sides
Temperature range -20 to +120 °C

This page is Cam Followers, Roller Followers -2Z Series, part number 305702 -2Z.
You can find the detail information about specifications and dimensions on part number 305702 -2Z.

Variation of this product

Part Number
306706 -2Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Internal diameter
(mm)
Weight
(g)

60.52 €

1 4 Days 8030.2900874513438830670.0

Tech Support