Cam Followers, Roller Followers NMT Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NUKR35 NMT
NUKR40 NMT
NUKR52 NMT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Internal diameter
(mm)
Weight
(g)

31.07 €

1 4 Days 3552900874573901916164.0

37.03 €

1 4 Days 4058900874573902618242.0

49.62 €

1 4 Days 5266900874573903320440.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Bearing steel Axial fixing Hexagon socket
Cage None. full complement bearing Lubrication & Maintenance Relubrication possible without restriction Outer ring Spherical outside surface
Seal Labyrinth seal on both sides Eccentric ring Without eccentric ring

Tech Support