Deep groove ball bearings / single row / MA / SKF (61960 MA)

Deep groove ball bearings / single row / MA / SKF 61960 MA

Product Details:

Manufacturer part number: 61960 MA

Brand: SKF

Price: 2,502.70

Delivery time: 4 Days


Technical Data:

I.D. D: 300 φ

Outer Diameter D: 420 φ

Width B: 56 mm

EAN: 7316577100627

Weight: 24550.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61960 MA

Part Number
61960 MA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

2,502.70 €

1 4 Days 30042056731657710062724550.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Brass cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal None. open bearing Temperature range -20 to +150 °C

Tech Support