Cam Followers, Roller Followers R Series (361200 R)

Cam Followers, Roller Followers  R Series 361200 R

Product Details:

Manufacturer part number: 361200 R

Brand: NKE BEARINGS

Price: 10.41

Delivery time: 4 Days


Technical Data:

Roller Outer Diameter D: 32 φ

Roller Width B: 9 mm

EAN: 9008745141997

Internal diameter: 10 mm

Weight: 40.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

361200 R

Part Number
361200 R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Internal diameter
(mm)
Weight
(g)

10.41 €

1 4 Days 32990087451419971040.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Bearing steel Ball rows Single row bearing
Cage Sheet steel cage Outer ring Spherical outside surface Seal Non-contact seal on both sides
Temperature range -20 to +120 °C

This page is Cam Followers, Roller Followers R Series, part number 361200 R.
You can find the detail information about specifications and dimensions on part number 361200 R.

Variation of this product

Part Number
361208 R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Internal diameter
(mm)
Weight
(g)

36.09 €

1 4 Days 8518900874514232140450.0

Tech Support