Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6316 MC3 |
6319 MC3 |
6326 MC3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
407.32 € | 1 | 17 Days | 80 | 170 | 39 | 7316571154756 | 4358.0 | ||
738.75 € | 1 | 4 Days | 95 | 200 | 45 | 7316571852607 | 6944.0 | ||
1,344.68 € | 1 | 4 Days | 130 | 280 | 58 | 7316576619847 | 17544.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Raceway No. of Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Brass cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None. open bearing | Temperature range | -20 to +150 °C |