Track rollers 2Z Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

305704 -2Z

Part Number
305704 -2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.76 €

1 4 Days

Loading...

  1. 1

Basic information

Roller Type Cylindrical Outer Ring Roller Outer Diameter D(φ) 52 Roller Width B(mm) 20.6
Material Bearing steel Ball rows Double row bearing Cage Polyamide cage
EAN 9008745133862 Internal diameter(mm) 20 Outer ring Cylindrical outside surface
Seal Cover on both sides Temperature range -20 to +120 °C Weight(g) 230.0

This page is Track rollers 2Z Series, part number 305704 -2Z.
You can find the detail information about specifications and dimensions on part number 305704 -2Z.

Tech Support