Deep groove ball bearings / single row / outer ring with retaining rings / NC3 / NC3 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6209 NC3

Part Number
6209 NC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.06 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Grooved Accuracy  (JIS) Grade 6
I.D. D(φ) 45 Outer Diameter D(φ) 85 Width B(mm) 19
Outer Ring With Outer Ring Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation EAN 7316577613035 Seal None. open bearing
Temperature range -20 to +150 °C Weight(g) 413.0

This page is Deep groove ball bearings / single row / outer ring with retaining rings / NC3 / NC3 / SKF, part number 6209 NC3.
You can find the detail information about specifications and dimensions on part number 6209 NC3.

Tech Support