Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6211 -ZNR
Materials of Inner and Outer Ring | Steel | Outer Race Type | Grooved | Accuracy (JIS) | Grade 6 |
---|---|---|---|---|---|
I.D. D(φ) | 55 | Outer Diameter D(φ) | 100 | Width B(mm) | 21 |
Outer Race | With Outer Race | Raceway No. of Rows | Single Row | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | EAN | 7316577738059 | Seal | Cover on one side |
Temperature range | -20 to +150 °C | Weight(g) | 619.0 |
This page is Deep groove ball bearings / single row / outer ring with retaining rings / Z / NR / ZNR series / SKF, part number 6211 -ZNR.
You can find the detail information about specifications and dimensions on part number 6211 -ZNR.