Deep groove ball bearings / single row / ZZ / ZZ / SKF (313 -ZZ)

Deep groove ball bearings / single row / ZZ / ZZ / SKF 313 -ZZ

Product Details:

Manufacturer part number: 313 -ZZ

Brand: SKF

Price: 241.83

Delivery time: 4 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

Accuracy  (JIS): Grade 0

I.D. D: 65 φ

Outer Diameter D: 140 φ

Width B: 33 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

313 -ZZ

Part Number
313 -ZZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material EAN Weight
(g)

241.83 €

1 4 Days SteelGrade 06514033Steel-2270.0

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on both sides Temperature range -20 to +120 °C

Tech Support