Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6004 -ZZN
Materials of Inner and Outer Ring | Steel | Outer Race Type | Grooved | Accuracy (JIS) | Grade 5 |
---|---|---|---|---|---|
I.D. D(φ) | 20 | Outer Diameter D(φ) | 42 | Width B(mm) | 12 |
Outer Race | With Outer Race | Raceway No. of Rows | Single Row | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | EAN | 7316570666458 | Seal | Cover on both sides |
Temperature range | -20 to +120 °C | Weight(g) | 70.0 |