Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6206 -ZZWT
Materials of Inner and Outer Ring | Steel | I.D. D(φ) | 30 | Outer Diameter D(φ) | 62 |
---|---|---|---|---|---|
Width B(mm) | 16 | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | EAN | 7316571290768 | Outer ring | Without flange/groove |
Seal | Cover on both sides | Temperature range | -40 to +160 °C | Weight(g) | 201.0 |