Four point contact bearing / N2MA series / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QJ214 N2MA
QJ217 N2MA
QJ219 N2MA
QJ319 N2MA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

216.83 €

1 4 Days 701252473165718458691332.0

340.93 €

1 4 Days 851502873165728123032210.0

506.60 €

1 4 Days 951703273165771085173308.0

753.03 €

1 4 Days 952004573165771096757176.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Brass cage Clearance Normal radial clearance
Design Split inner ring Groove(s) on outer ring 2 retaining grooves on outer ring shifted by 180 degrees Seal None. open bearing
Temperature range -30 to +150 °C

Tech Support