Four point contact bearing / N2MAC2L series / SKF (QJ306 N2MAC2L)

Four point contact bearing / N2MAC2L series / SKF QJ306 N2MAC2L

Product Details:

Manufacturer part number: QJ306 N2MAC2L

Brand: SKF

Price: 145.55

Delivery time: 4 Days


Technical Data:

I.D. D: 30 φ

Outer Diameter D: 72 φ

Width B: 19 mm

EAN: 7316571037929

Weight: 418.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ306 N2MAC2L

Part Number
QJ306 N2MAC2L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

145.55 €

1 4 Days 3072197316571037929418.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Brass cage Clearance Reduced radial clearance. lower half of C2
Design Split inner ring Groove(s) on outer ring 2 retaining grooves on outer ring shifted by 180 degrees Seal None. open bearing
Temperature range -30 to +150 °C

This page is Four point contact bearing / N2MAC2L series / SKF, part number QJ306 N2MAC2L.
You can find the detail information about specifications and dimensions on part number QJ306 N2MAC2L.

Variation of this product

Part Number
QJ316 N2MAC2L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

518.20 €

1 4 Days 801703973165700642234568.0

Tech Support