Radial insert ball bearings / YAR2xx / series 2RF / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YAR207 -2RF
YAR211-200-2RF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

33.85 €

1 12 Days 357242.9-442.0

62.66 €

1 4 Days 50.810055.673165704961301174.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Race Type Spherical Surface Accuracy  (JIS) Grade 0
Outer Race With Outer Race Rolling Element Material Steel Bore Cylindrical bore
Fixing Threaded pins Inner ring Widened inner ring on both sides Seal Contact seals on both sides
Temperature range -20 to +120 °C

Tech Support