Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YAT206 VP076
Materials of Inner and Outer Ring | Steel | Outer Race Type | Spherical Surface | Accuracy (JIS) | Grade 0 |
---|---|---|---|---|---|
I.D. D(φ) | 30 | Outer Diameter D(φ) | 62 | Width B(mm) | 30.2 |
Outer Race | With Outer Race | Rolling Element Material | Steel | Bore | Cylindrical bore |
EAN | 7316570487855 | Fixing | Threaded pins | Inner ring | Widened inner ring on one side |
Seal | Contact seals on both sides | Temperature range | -20 to +120 °C | Weight(g) | 252.0 |
This page is Radial insert ball bearings / YATxx / series VP076 / SKF, part number YAT206 VP076.
You can find the detail information about specifications and dimensions on part number YAT206 VP076.