Self-aligning ball bearings / double row / 1217, 1315 / C3 / 1217 C3, 1315 C3 / C3 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1217 C3
1315 C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

166.57 €

1 17 Days 851502873165711577642055.0

249.10 €

1 4 Days 751603773165766055123513.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Seal None. open bearing Temperature range -30 to +150 °C

Tech Support