Manufacturer part number: 2210 E-2RS1TN9C3
Brand: SKF
Price: 60.68 €
Delivery time: 4 Days
I.D. D: 50 φ
Outer Diameter D: 90 φ
Width B: 23 mm
EAN: 7316571623610
Weight: 582.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2210 E-2RS1TN9C3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Polyamide cage | Clearance | Slightly increased radial clearance |
Seal | Contact seals on both sides | Temperature range | -30 to +100 °C |
This page is Self-aligning ball bearings / double row / 2210, 2307 / 2RS1 / plastic cage / E2RS1TN9C3 / SKF, part number 2210 E-2RS1TN9C3.
You can find the detail information about specifications and dimensions on part number 2210 E-2RS1TN9C3.
Part Number |
---|
2307 E-2RS1TN9C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
76.95 € | 1 | 4 Days | 35 | 80 | 31 | 7316577739810 | 700.0 |