Self-aligning ball bearings / double row / plastic cage / ETN9 / SKF (1302 ETN9)

Self-aligning ball bearings / double row / plastic cage / ETN9 / SKF 1302 ETN9

Product Details:

Manufacturer part number: 1302 ETN9

Brand: SKF

Price: 45.40

Delivery time: 17 Days


Technical Data:

I.D. D: 15 φ

Outer Diameter D: 42 φ

Width B: 13 mm

EAN: 7316576608605

Weight: 87.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1302 ETN9

Part Number
1302 ETN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

45.40 €

1 17 Days 154213731657660860587.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -30 to +120 °C

This page is Self-aligning ball bearings / double row / plastic cage / ETN9 / SKF, part number 1302 ETN9.
You can find the detail information about specifications and dimensions on part number 1302 ETN9.

Variation of this product

Part Number
1206 ETN9
2205 ETN9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

26.70 €

1 12 Days 3062167316576622243216.0

32.33 €

1 17 Days 2552187316576623127150.0

Tech Support