Self-aligning ball bearings / double row / tapered bore / K / SKF (1315 K)

Self-aligning ball bearings / double row / tapered bore / K / SKF 1315 K

Product Details:

Manufacturer part number: 1315 K

Brand: SKF

Price: 298.15

Delivery time: 17 Days


Technical Data:

I.D. D: 75 φ

Outer Diameter D: 160 φ

Width B: 37 mm

EAN: 7316576605529

Weight: 3502.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1315 K

Part Number
1315 K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

298.15 €

1 17 Days 751603773165766055293502.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Sheet steel cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -30 to +150 °C

This page is Self-aligning ball bearings / double row / tapered bore / K / SKF, part number 1315 K.
You can find the detail information about specifications and dimensions on part number 1315 K.

Variation of this product

Part Number
1218 K
2316 K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

192.68 €

1 17 Days 901603073165766054372480.0

394.48 €

1 4 Days 801705873165701871995600.0

Tech Support