Self-aligning ball bearings / double row / 12xx / C3 / tapered bore / K.C3 / SKF (1222 K.C3)

Self-aligning ball bearings / double row / 12xx / C3 / tapered bore / K.C3 / SKF 1222 K.C3

Product Details:

Manufacturer part number: 1222 K.C3

Brand: SKF

Price: 342.90

Delivery time: 4 Days


Technical Data:

I.D. D: 110 φ

Outer Diameter D: 200 φ

Width B: 38 mm

EAN: 7316577664037

Weight: 5050.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1222 K.C3

Part Number
1222 K.C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

342.90 €

1 4 Days 1102003873165776640375050.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Sheet steel cage Clearance Slightly increased radial clearance
Seal None. open bearing Temperature range -30 to +150 °C

This page is Self-aligning ball bearings / double row / 12xx / C3 / tapered bore / K.C3 / SKF, part number 1222 K.C3.
You can find the detail information about specifications and dimensions on part number 1222 K.C3.

Variation of this product

Part Number
1216 K.C3
1217 K.C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

124.35 €

1 12 Days 801402673165766085821624.0

166.57 €

1 17 Days 851502873165766050792000.0

Tech Support