Self-aligning ball bearings / double row / 2210 / 2RS1 / tapered bore / plastic cage / K.E2RS1TN9C3 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2210 K.E-2RS1TN9C3

Part Number
2210 K.E-2RS1TN9C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.31 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 50
Outer Diameter D(φ) 90 Width B(mm) 23 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Polyamide cage Clearance Slightly increased radial clearance
EAN 7316577061454 Seal Contact seals on both sides Temperature range -30 to +100 °C
Weight(g) 569.0

This page is Self-aligning ball bearings / double row / 2210 / 2RS1 / tapered bore / plastic cage / K.E2RS1TN9C3 / SKF, part number 2210 K.E-2RS1TN9C3.
You can find the detail information about specifications and dimensions on part number 2210 K.E-2RS1TN9C3.

Tech Support