Self-aligning ball bearings / double row / 1210, 22xx / tapered bore / plastic cage / K.ETN9 / SKF (2216 K.ETN9)

Self-aligning ball bearings / double row / 1210, 22xx / tapered bore / plastic cage / K.ETN9 / SKF 2216 K.ETN9

Product Details:

Manufacturer part number: 2216 K.ETN9

Brand: SKF

Price: 150.25

Delivery time: 4 Days


Technical Data:

I.D. D: 80 φ

Outer Diameter D: 140 φ

Width B: 33 mm

EAN: 7316577032515

Weight: 1910.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2216 K.ETN9

Part Number
2216 K.ETN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

150.25 €

1 4 Days 801403373165770325151910.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Polyamide cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -30 to +120 °C

This page is Self-aligning ball bearings / double row / 1210, 22xx / tapered bore / plastic cage / K.ETN9 / SKF, part number 2216 K.ETN9.
You can find the detail information about specifications and dimensions on part number 2216 K.ETN9.

Variation of this product

Part Number
1210 K.ETN9
2209 K.ETN9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

45.95 €

1 17 Days 5090207316576625060492.0

56.15 €

1 17 Days 4585237316576620553528.0

Tech Support