Self-aligning ball bearings / double row / tapered bore / plastic cage / K.ETN9C3 / SKF (1208 K.ETN9C3)

Self-aligning ball bearings / double row / tapered bore / plastic cage / K.ETN9C3 / SKF 1208 K.ETN9C3

Product Details:

Manufacturer part number: 1208 K.ETN9C3

Brand: SKF

Price: 36.80

Delivery time: 17 Days


Technical Data:

I.D. D: 40 φ

Outer Diameter D: 80 φ

Width B: 18 mm

EAN: 7316576626562

Weight: 405.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1208 K.ETN9C3

Part Number
1208 K.ETN9C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

36.80 €

1 17 Days 4080187316576626562405.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Polyamide cage Clearance Slightly increased radial clearance
Seal None. open bearing Temperature range -30 to +120 °C

This page is Self-aligning ball bearings / double row / tapered bore / plastic cage / K.ETN9C3 / SKF, part number 1208 K.ETN9C3.
You can find the detail information about specifications and dimensions on part number 1208 K.ETN9C3.

Variation of this product

Part Number
1311 K.ETN9C3
2209 K.ETN9C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

106.08 €

1 17 Days 551202973165766258311515.0

56.15 €

1 17 Days 4585237316576620560534.0

Tech Support