Self-aligning ball bearings / double row / 23xx / C3 / MC3 / SKF (2320 MC3)

Self-aligning ball bearings / double row / 23xx / C3 / MC3 / SKF 2320 MC3

Product Details:

Manufacturer part number: 2320 MC3

Brand: SKF

Price: 1,145.79

Delivery time: 4 Days


Technical Data:

I.D. D: 100 φ

Outer Diameter D: 215 φ

Width B: 73 mm

EAN: 7316571516974

Weight: 12800.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2320 MC3

Part Number
2320 MC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

1,145.79 €

1 4 Days 10021573731657151697412800.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Slightly increased radial clearance
Seal None. open bearing Temperature range -30 to +150 °C

This page is Self-aligning ball bearings / double row / 23xx / C3 / MC3 / SKF, part number 2320 MC3.
You can find the detail information about specifications and dimensions on part number 2320 MC3.

Variation of this product

Part Number
2312 MC3
2317 MC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

532.38 €

1 4 Days 601304673165766052462956.0

800.82 €

1 4 Days 851806073165766058577300.0

Tech Support