Angular contact ball bearings / contact angle 25° / 7016 ACD / P4A / series ACD / P4A / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7016 ACD/P4A

Part Number
7016 ACD/P4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

413.23 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 I.D. D(φ) 80
Outer Diameter D(φ) 125 Width B(mm) 22 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 25 degrees
EAN 7316571085517 Preload Light preload Seal None. open bearing
Temperature range -30 to +100 °C Weight(g) 842.0

This page is Angular contact ball bearings / contact angle 25° / 7016 ACD / P4A / series ACD / P4A / SKF, part number 7016 ACD/P4A.
You can find the detail information about specifications and dimensions on part number 7016 ACD/P4A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360