Angular contact ball bearings / contact angle 15° / adjusted / in pairs or sets / narrowed tolerances / ACDGA / P4A series / SKF (7003 ACDGA/P4A)

Angular contact ball bearings / contact angle 15° / adjusted / in pairs or sets / narrowed tolerances / ACDGA / P4A series / SKF 7003 ACDGA/P4A

Product Details:

Manufacturer part number: 7003 ACDGA/P4A

Brand: SKF

Price: 146.70

Delivery time: 17 Days


Technical Data:

I.D. D: 17 φ

Outer Diameter D: 35 φ

Width B: 10 mm

EAN: 7316570226102

Weight: 38.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7003 ACDGA/P4A

Part Number
7003 ACDGA/P4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

146.70 €

1 17 Days 173510731657022610238.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 25 degrees
Preload Light preload Seal None. open bearing Temperature range -30 to +100 °C

This page is Angular contact ball bearings / contact angle 15° / adjusted / in pairs or sets / narrowed tolerances / ACDGA / P4A series / SKF, part number 7003 ACDGA/P4A.
You can find the detail information about specifications and dimensions on part number 7003 ACDGA/P4A.

Variation of this product

Part Number
7028 ACDGA/P4A
7208 ACDGA/P4A
7209 ACDGA/P4A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

1,025.95 €

1 4 Days 1402103373165706231303360.0

216.57 €

1 4 Days 4080187316571115801359.0

279.07 €

1 17 Days 4585197316570590760407.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360