Angular contact ball bearings / contact angle 15° / 7012 CD / P4A / series CD / P4A series / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7012 CD/P4A

Part Number
7012 CD/P4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

268.35 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 I.D. D(φ) 60
Outer Diameter D(φ) 95 Width B(mm) 18 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 15 degrees
EAN 7316570055511 Preload Light preload Seal None. open bearing
Temperature range -30 to +100 °C Weight(g) 395.0

This page is Angular contact ball bearings / contact angle 15° / 7012 CD / P4A / series CD / P4A series / SKF, part number 7012 CD/P4A.
You can find the detail information about specifications and dimensions on part number 7012 CD/P4A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360