Manufacturer part number: 7013 CDGA/P4A
Brand: SKF
Price: 348.87 €
Delivery time: 17 Days
I.D. D: 65 φ
Outer Diameter D: 100 φ
Width B: 18 mm
EAN: 7316570632071
Weight: 420.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7013 CDGA/P4A
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 4 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Arrangement | Single universal bearing | Cage | Polyamide cage | Contact angle | 15 degrees |
Preload | Light preload | Seal | None. open bearing | Temperature range | -30 to +100 °C |
This page is Angular contact ball bearings / contact angle 15° / 7xxx, 71xxx / Series CDGA / P4A-series / SKF, part number 7013 CDGA/P4A.
You can find the detail information about specifications and dimensions on part number 7013 CDGA/P4A.
Part Number |
---|
7010 CDGA/P4A |
71914 CDGA/P4A |
7207 CDGA/P4A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
248.32 € | 1 | 17 Days | 50 | 80 | 16 | 7316570200577 | 250.99998 | ||
326.70 € | 1 | 4 Days | 70 | 100 | 16 | 7316574743780 | 327.0 | ||
230.63 € | 1 | 17 Days | 35 | 72 | 17 | 7316571007137 | 282.0 |