Bearing Components P11 Series

Bearing Components  P11 Series
[Specifications]
・Material: Leaded
・Internal diameter(mm): 180
・Outer diameter(mm): 500
・Width(mm): 2.46

KS PERMAGLIDE Strips PAS are available as an even material section. This material section can be used to make sliding elements in a variety of shapes.
・P11 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAS25180 P11

Part Number
PAS25180 P11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

196.15 €

1 4 Days

Loading...

  1. 1

Basic information

Material Leaded Internal diameter(mm) 180 Outer diameter(mm) 500
Width(mm) 2.46 Lubrication & Maintenance Maintenance-free. for dry-running applications Temperature range -200 to +280 °C
Weight(g) 1915.0

Tech Support