Bearing Components P20 Series (Part Numbers)

Bearing Components  P20 Series
[Specifications]
・Material: Leaded
・Internal diameter(mm): 180
・Outer diameter(mm): 500
・Width(mm): 1.48, 1.97, 2.46

KS PERMAGLIDE Strips PAS are available as an even material section. This material section can be used to make sliding elements in a variety of shapes.
・P20 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAS15180 P20
PAS20180 P20
PAS25180 P20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Weight
(g)
EAN

-

1 Quote 1.48782.0-

113.60 €

1 4 Days 1.971390.0-

112.78 €

1 4 Days 2.461740.04028977661754

Loading...

  1. 1

Basic information

Material Leaded Internal diameter(mm) 180 Outer diameter(mm) 500
Lubrication & Maintenance Low-maintenance. for lubricated applications Temperature range -40 to +110 °C

Tech Support