Flange Type FM Series (FYTB30 FM)

Flange Type  FM Series FYTB30 FM

Product Details:

Manufacturer part number: FYTB30 FM

Brand: SKF

Price: 40.08

Delivery time: 12 Days


Technical Data:

Bearing Unit, Type: [Others] Oval Flange Type

Shaft Bore Dia. d: 30 mm

Number of holes: 2

Outer diameter: - mm

Width: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FYTB30 FM

Part Number
FYTB30 FM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Number of holes Outer diameter
(mm)
Width
(mm)
GTIN/EAN Weight
(g)

40.08 €

1 12 Days [Others] Oval Flange Type302--7316577654786853

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Fixing Eccentric locking collar
Temperature range -20 to +120 °C Version Standard version

This page is Flange Type FM Series, part number FYTB30 FM.
You can find the detail information about specifications and dimensions on part number FYTB30 FM.

Variation of this product

Part Number
FY15 FM
FY17 FM
FYTB15 FM
FYTB17 FM
FYTB35 FM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Number of holes Outer diameter
(mm)
Width
(mm)
GTIN/EAN Weight
(g)

31.60 €

1 17 Days Square Flange Type-47639.17316570940121470

32.29 €

1 17 Days Square Flange Type-47639.17316571010601415

28.84 €

1 17 Days [Others] Oval Flange Type152--7316570084498365

29.06 €

1 17 Days [Others] Oval Flange Type172--7316577732439352

46.82 €

1 12 Days [Others] Oval Flange Type352--73165777326751197

Tech Support