Strip P10 Series / Maintenance-free. for dry-running applications / Internal diameter 250mm / PAS15250 P10

Strip P10 Series / Maintenance-free. for dry-running applications / Internal diameter 250mm / PAS15250 P10
[Specifications]
・Material: Leaded
・Internal diameter(mm): 250
・Outer diameter(mm): 500
・Width(mm): 1.48

KS PERMAGLIDE Strips PAS are available as an even material section. This material section can be used to make sliding elements in a variety of shapes.
・P10 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAS15250 P10

Part Number
PAS15250 P10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

122.00 €

1 4 Days

Loading...

  1. 1

Basic information

Material Leaded Internal diameter(mm) 250 Outer diameter(mm) 500
Width(mm) 1.48 Lubrication & Maintenance Maintenance-free. for dry-running applications Temperature range -200 to +280 °C
Weight(g) 1421.0

This page is Strip P10 Series / Maintenance-free. for dry-running applications / Internal diameter 250mm / PAS15250 P10, part number PAS15250 P10.
You can find the detail information about specifications and dimensions on part number PAS15250 P10.

Tech Support