Flange Type TR Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FY30 TR
FY50 TR
FY60 TR
FY65 TR
FYTB20 TR
FYTB30 TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Number of holes Outer diameter
(mm)
Width
(mm)
GTIN/EAN Weight
(g)

49.99 €

1 17 Days Square Flange Type-410842.273165701615881050

90.03 €

1 12 Days Square Flange Type504--73165708929942200

149.13 €

1 17 Days Square Flange Type-417573.773165705043094060

189.98 €

1 4 Days Square Flange Type-418773.773165705458144930

35.32 €

1 17 Days [Others] Oval Flange Type202--7316571175270438

49.99 €

1 17 Days [Others] Oval Flange Type302--7316570695366894

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Fixing Threaded pins
Temperature range -20 to +120 °C Version Standard version

Tech Support