Flange Type YTH Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FYTWK30 YTH
FYWK35 YTH
FYWK40 YTH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Number of holes Version GTIN/EAN Weight
(g)

125.62 €

1 12 Days [Others] Oval Flange Type302Standard version7316574916788440

153.47 €

1 12 Days Square Flange Type354Food-approved7316574919734730

186.35 €

1 17 Days Square Flange Type404Food-approved7316574919819927

Loading...

  1. 1

Basic information

Unit Body Material Composite Rolling Element Material Steel Fixing Threaded pins
Temperature range -20 to +120 °C

Tech Support